Skip to main content
Renesas Electronics Corporation
32-Channel Driver Circuit with an Integrated Decoder

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL72813SEHVX)EnglishJapanese

Product Attributes

Pkg. TypeDIE
Qualification LevelClass V
DLA SMD5962R1720801V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Input Voltage (Min) (V)-42
Integrated Decoder?Yes
Lead CompliantNo
Max Channel Voltage (V)42
Models AvailablePSPICE
Output Saturation Voltage @350mA (V)1.4
Output Source Current (max) (mA)600
Outputs (#)32
PROTO Availability?Yes
RatingSpace
SMD URL5962-17208
Saturation Voltage (max) (V)1.45
Supply Voltage (max) (V)6.5 - 6.5
Supply Voltage (min) (V)0 - 0
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo

Description

The ISL72813SEH is a radiation hardened, high-voltage, high-current driver circuit fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. This device integrates 32 driver circuits that feature high-voltage, common emitter, and open-collector outputs with a 42V breakdown voltage and a peak current rating of 600mA. To further reduce solution size and increase system power density, the ISL72813SEH integrates a 5-bit to 32-channel decoder (plus enable pin) as well as level shifting circuitry to reference the output of the decoder to a negative voltage. This conveniently allows the user to select 1 of 32 available driver channels. The inputs to the decoder are TTL/CMOS compatible, allowing easy interfacing to CPUs, FPGAs, or microprocessors. The ISL72813SEH operates across the military temperature range from -55°C to +125°C and is available in a 44 Ld hermetically sealed Ceramic Lead-Less Chip Carrier (CLCC) package.