Skip to main content
3.3V Radiation Hardened Ultra Low Noise, Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ5
Temp. Range (°C)-40 to +125°C
Accuracy±0.15%
Accuracy Over Temperature (±%)0.15
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Input Voltage Range (V)4.6 - 30
Line Regulation (ppm/V)5
Load Regulation (ppm/mA)11
Models AvailableSPICE
Output Voltage Noise5.2µVP-P typical (0.1Hz to 10Hz)
PROTO Availability?Yes
Qualification LevelEM
RatingSpace
Reference Output Voltage (V)3.3
SMD URL5962-14208
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)4.6 - 4.6
Supply current (mA)0.3
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Tempco (Box Method)6ppm/°C maximum
VREF (V)3.3

Description

The ISL71091SEH33 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4. 6V to 30V. It uses Intersil’s advanced bipolar technology to achieve 5. 2μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH33 offers a 3. 3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH33 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.