| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCJ |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 6.5 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 6.5 x 6.5 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| Accuracy | ±0.15% |
| Accuracy Over Temperature (±%) | 0.15 |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Voltage Range (V) | 12 - 30 |
| Length (mm) | 6.5 |
| Line Regulation (ppm/V) | 5 |
| Load Regulation (ppm/mA) | 11 |
| Models Available | SPICE |
| Output Voltage Noise | 14.8µVP-P typical (0.1Hz to 10Hz) |
| PROTO Availability? | Yes |
| Pkg. Type | CFP |
| Qualification Level | EM |
| Rating | Space |
| Reference Output Voltage (V) | 10 |
| SMD URL | 5962-14208 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 12 - 12 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Tempco (Box Method) | 6ppm/°C maximum |
| VREF (V) | 10 |
| Width (mm) | 6.5 |
The ISL71091SEH10 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 12V to 30V. It uses the Intersil advanced bipolar technology to achieve 14.8μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH10 offers a 10.0V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH10 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.