Skip to main content
Renesas Electronics Corporation
7.5V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL71090SEHVX75)EnglishJapanese

Product Attributes

DLA SMD5962R1321104V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
Accuracy±0.15%
Accuracy Over Temperature (±%)0.15
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Input Voltage Range (V)9.2 - 30
Lead CompliantNo
Line Regulation (ppm/V)8
Load Regulation (ppm/mA)10
Models AvailableSPICE
Output Current Max (A)0.02
Output Voltage Noise1.0µVP-P typical (0.1Hz to 10Hz)
PROTO Availability?Yes
Pkg. TypeDIE
Qualification LevelClass V
RatingSpace
Reference Output Voltage (V)7.5
SMD URL5962-13211
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)9.2 - 9.2
Supply current (mA)0.93
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
Tempco (Box Method)10ppm/°C maximum
VREF (V)7.5

Description

The ISL71090SEH75 is a radiation hardened ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 9.2V to 30V. The ISL71090SEH75 uses Renesas' advanced bipolar technology to achieve 1.0µVP-P noise at 0.1Hz with an accuracy over temperature of 0.15%. The ISL71090SEH75 offers a 7.5V output voltage with a 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package and is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low-noise performance is critical.