Skip to main content
Renesas Electronics Corporation
40V, 65A Enhancement-Mode GaN Power Transistor

Package Information

CAD Model:View CAD Model
Pkg. Type:PFL
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8541.49.7040
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypePFL
Carrier TypeDie Waffle Pack
Qualification LevelEM
Pb (Lead) FreeNo
Pb Free CategoryNot Applicable
MOQ5
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
IDS (A)65
PROTO Availability?Yes
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Qg typ (nC)19
RDSON (Typ) (mΩ)3.5
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Thermal Resistance θJC (°C/W)3.1
VDS (V)40
VGS (Max) (V)6
VGS(TH) (Max) (V)2.5

Description

The ISL70020SEH is a 40V N-channel enhancement-mode GaN power transistor. This GaN FET has been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. The exceptionally high electron mobility and low temperature coefficient of the GaN allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.