Skip to main content
Renesas Electronics Corporation
Flexible Single Ended Current Mode PWM Controllers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOS
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6722AABZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Bias Voltage Range (V)20 - 20
Control ModePeak Current Mode
Controller / IntegratedController
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)1
Length (mm)9.9
MOQ960
No-Load Operating Current4.5 mA
Output Voltage (Max) (V)300
Outputs (Max) (#)1
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pkg. TypeSOICN
Qualification LevelStandard
Topology CharacteristicFlyback or Forward (two switch)
Topology [Rail 1]Single-Ended
UVLO Falling (V)7.7
UVLO Rising (V)8.25
VBIAS (Max) (V)20
Width (mm)3.9

Description

The ISL6722A and the ISL6723A are low power, single-ended pulse width modulating (PWM) current mode controllers designed for a wide range of DC/DC conversion applications including boost, flyback, and isolated output configurations. Similar to, and pin compatible with the ISL6721, the ISL6722A and ISL6723A offer a modified feature set. The ISL6722A replaces external synchronization with a low power SLEEP feature that reduces standby current to under 200µA. The ISL6723A changes the supply voltage UVLO threshold to 13V. Additionally, the internal over temperature protection has been removed in both controllers. Other features remain the same and include a low power mode during overvoltage and overcurrent shutdown faults where the supply current drops to 200µA. An internal 300ms delay timer prevents rapid hiccup behavior when a shutdown fault does occur. This advanced BiCMOS design features low operating current, adjustable operating frequency up to 1MHz, and adjustable soft-start.