Skip to main content
Renesas Electronics Corporation
PWM DC/DC Voltage Regulator Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LWE
Lead Count (#):16
Pkg. Dimensions (mm):2.6 x 1.8 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL62870HRUZ-T)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)5 - 5
Input Voltage (Max) (V)25
Input Voltage (Max) [Rail 1]25
Input Voltage (Min) (V)3.3
Input Voltage (Min) [Rail 1] (V)3.3
Lead CompliantNo
Length (mm)2.6
MOQ3000
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) (V)3.3
Output Voltage (Max) [Rail 1] (V)3.3
Output Voltage (Min) (V)0.5
Output Voltage (Min) [Rail 1] (V)0.5
Outputs (#)1
Parametric ApplicationsGPU core power, I/O Controller Hub, Memory Controller Hub
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.4
Pkg. Dimensions (mm)2.6 x 1.8 x 0.00
Pkg. TypeuTQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Tape & ReelNo
Topology [Rail 1]Buck
VBIAS (Max) (V)5.25
VBIAS (Min) (V)4.75
VIDYes
Width (mm)1.8

Description

The ISL62870 IC is a Single-Phase Synchronous-Buck PWM voltage regulator featuring Intersil's Robust Ripple Regulator (R3) Technology™. The ISL62870 provides a low cost solution for compact high performance applications. The wide 3. 3V to 25V input voltage range is ideal for systems that run on battery or AC adapter power sources. Resistor programmed output voltage setpoint and capacitor programmed soft-start delay allow for fast and easy implementation. Robust integrated MOSFET drivers and Schottky bootstrap diode reduce the implementation area and lower component cost. Intersil's R3 Technology™ combines the best features of both fixed-frequency and hysteretic PWM control. The PWM frequency is 300kHz during static operation, becoming variable during changes in load, setpoint voltage, and input voltage when changing between battery and AC adapter power. The modulators ability to change the PWM switching frequency during these events in conjunction with external loop compensation produces superior transient response. For maximum efficiency, the converter automatically enters diode-emulation mode (DEM) during light-load conditions such as system standby.