Skip to main content
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LZY
Lead Count (#): 48
Pkg. Dimensions (mm): 5.99 x 5.99 x 0.90
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL6277AHRZ-T) Download

Product Attributes

Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -10 to +100°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Bias Voltage Range (V) 4.75 - 5.25
Droop Yes
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Integrated MOSFET Driver (s) Yes
Length (mm) 6
MOQ 4000
Output Current (Max) [Rail 1] (A) 90
Output Voltage (Max) (V) 1.55
Output Voltage (Min) (V) 0.5
Outputs (Max) (#) 2
Parametric Applications AMD Fusion CPU/GPU Core Power
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 3
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.90
Pkg. Type QFN
Qualification Level Standard
Thickness (mm) 0.9
VID 8-bit VID
Width (mm) 6

Description

The ISL6277A is fully compliant with AMD Fusion SVI 2. 0 and provides a complete solution for microprocessor and graphics processor core power. The ISL6277A controller supports two Voltage Regulators (VRs) with three integrated gate drivers and two optional external drivers for maximum flexibility. The Core VR can be configured for 3-, 2-, or 1-phase operation while the Northbridge VR supports 2- or 1-phase configurations. The two VRs share a serial control bus to communicate with the AMD CPU and achieve lower cost and smaller board area compared with two-chip solutions. The PWM modulator is based on the Renesas Robust Ripple Regulator R3™ Technology. Compared to traditional modulators, the R3 modulator can automatically change switching frequency for faster transient settling time during load transients and improved light load efficiency. The ISL6277A has several other key features. Both outputs support DCR current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs utilize remote voltage sense, adjustable switching frequency, OC protection and power-good.