Skip to main content
Renesas Electronics Corporation
Integrated XScale Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LBE
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6271ACRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Bias Voltage Range (V)3.7 - 3.7
DDR CapableNo
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.76
Input Voltage (Min) [Rail 1] (V)2.76
Length (mm)4
Linear OutputYes
MOQ750
Output Current (Max) [Rail 1] (A)0.8
Output Current 1 (Max) (A)0.8
Output Current 2 (Max) (A)0.05
Output Voltage (Max) [Rail 1] (V)1.6
Output Voltage (Min) (V)0.85
Output Voltage (Min) [Rail 1] (V)0.85
Output Voltage 1 (Max) (V)1.6
Output Voltage 2 (Max)1.1
Output Voltage 3 (Max)1.3
Outputs (#)3
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)1200 - 1200
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)4

Description

The ISL6271A is a versatile power management IC (PMIC) designed for the Xscale type of processors. The device integrates three regulators, two fault indicators and an I2C bus for communication with a host microprocessor. Two of the three regulators function as low power, low drop out regulators, designed to power SRAM and phase-lock loop circuitry internal to the Xscale processor. The third regulator uses a proprietary switch-mode topology to power the processor core and facilitate Dynamic Voltage Management (DVM), as defined by Intel. Since power dissipation inside a microprocessor is proportional to the square of the core voltage, Intel XScale processors implement DVM as a means to more efficiently utilize battery capacity. To support this power saving architecture, the ISL6271A integrates an I2C bus for communication with the host processor. The processor, acting as the bus master, transmits a voltage level and voltage slew rate to the ISL6271A appropriate to the processing requirements; higher core voltages support higher operating frequencies and code execution. The bus is fully compliant with the Phillips® I2C protocol and supports both standard and fast data transmission modes. Alternatively, the output of the core regulator can be programmed in 50mV increments from 0.85V to 1.6V using the input Voltage ID (VID) pins. All three regulators share a common enable pin and are protected against overcurrent, over temperature and undervoltage conditions. When disabled via the enable pin, the ISL6271A enters a low power state that can be used to conserve battery life while maintaining the last programmed VID code and slew rate. An integrated soft-start circuit transitions the ISL6271A output voltages to their default values at a rate determined by an external soft-start capacitor.