Skip to main content
Renesas Electronics Corporation
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAO
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6265AHRTZ)Download

Product Attributes

Lead Count (#)48
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)4.75 - 5.25
DroopYes
Input Voltage (Max) (V)24
Input Voltage (Min) (V)5
Integrated MOSFET Driver (s)Yes
Length (mm)6
MOQ1000
Output Current (Max) [Rail 1] (A)60
Output Voltage (Max) (V)1.55
Output Voltage (Min) (V)0.5
Outputs (Max) (#)3
Parametric ApplicationsAMD Dual and Single Plane Processors
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)2
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Thickness (mm)0.75
VIDYes
Width (mm)6

Description

The ISL6265A is a multi-output controller with embedded gate drivers. A single-phase controller powers the Northbridge (VDDNB) portion of the CPU. The two remaining controller channels can be configured for two-phase or individual single-phase outputs. For uniplane CPU applications, the ISL6265A is configured as a two-phase buck converter. This allows the controller to interleave channels to effectively double the output voltage ripple frequency, and thereby reduce output voltage ripple amplitude with fewer components, lower component cost, reduced power dissipation, and smaller area. For dual-plane processors, the ISL6265A can be configured as independent single-phase controllers powering VDD0 and VDD1. The heart of the ISL6265A is the patented R3 Technology™, Intersil's Robust Ripple Regulator modulator. Compared with the traditional buck regulator, the R3 Technology™ has a faster transient response. This is due to the R3 modulator commanding variable switching frequency during a load transient. The Serial VID Interface (SVI) allows dynamic adjustment of the Core and Northbridge output voltages independently and in combination from 0. 500V to 1. 55V. Core and Northbridge output voltages achieve a 0. 5% system accuracy over-temperature. A unity-gain differential amplifier is provided for remote CPU die sensing. This allows the voltage on the CPU die to be accurately regulated per AMD mobile CPU specifications. Core output current sensing is realized using lossless inductor DCR sensing. All outputs feature overcurrent, overvoltage and undervoltage protection.