Skip to main content
Renesas Electronics Corporation
2-Phase Core Controller (Santa Rosa, IMVP-6+)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LMR
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL6262AIRZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bias Voltage Range (V)4.75 - 5.25
DroopYes
Input Voltage (Max) (V)25
Input Voltage (Min) (V)4.75
Integrated MOSFET Driver (s)No
Length (mm)7
MOQ4000
Output Current (Max) [Rail 1] (A)60
Output Voltage (Max) (V)1.5
Output Voltage (Min) (V)0.3
Outputs (Max) (#)1
Parametric ApplicationsIMVP-6
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)2
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
VIDYes
Width (mm)7

Description

The ISL6262A is a two-phase buck converter regulator implementing Intel® IMVP-6+ protocol with embedded gate drivers. The two-phase buck converter uses two interleaved channels to effectively double the output voltage ripple frequency, and thereby reduce output voltage ripple amplitude with fewer components; lower component cost; reduced power dissipation; and smaller real estate area. The heart of the ISL6262A is the patented R3 Technology™, Intersil's Robust Ripple Regulator modulator. Compared with the traditional multiphase buck regulator, the R3 Technology™ has the fastest transient response. This is due to the R3 modulator commanding variable switching frequency during a load transient. Intel® Mobile Voltage Positioning (IMVP) is a smart voltage regulation technology, which effectively reduces power dissipation in Intel® Pentium processors. To boost battery life, the ISL6262A supports DPRSLPVR (deeper sleep), DPRSTP# and PSI# functions, and maximizes the efficiency via automatically enabling different phase operation modes. At heavy load operation of the active mode, the regulator commands the two phase continuous conduction mode (CCM) operation. While the PSI# is asserted with medium load in active mode, the ISL6262A smoothly disables one phase and operates in one-phase CCM. When the CPU enters deeper sleep mode, the ISL6262A enables diode emulation to maximize the efficiency at light load. For better system power management of the portable computer, the ISL6262A also provides a CPU power monitor output. The analog output at the power monitor pin can be fed into an A/D converter to report instantaneous or average CPU power. A 7-bit digital-to-analog converter (DAC) allows dynamic adjustment of the core output voltage from 0. 300V to 1. 500V. A 0. 5% system accuracy of the core output voltage over-temperature is achieved by the ISL6262A. A unity-gain differential amplifier is provided for remote CPU die sensing. This allows the voltage on the CPU die to be accurately measured and regulated per Intel® IMVP-6+ specifications. Current sensing can be realized using either lossless inductor DCR sensing, or precision resistor sensing. A single NTC thermistor network thermally compensates the gain and the time constant of the DCR variations.