Skip to main content
Renesas Electronics Corporation
Highly Integrated Battery Charger for Notebook Computers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLE
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.9 x 1.55
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Pitch (mm)0.6
Pkg. Dimensions (mm)9.9 x 3.9 x 1.55
Pb (Lead) FreeNo
Temp. Range (°C)-10 to +100°C
Audible NoiseNo
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Yes (3.1/Cell)
Battery Charge Voltage4.2/Cell (2S, 3S, 4S)
Battery Charge Voltage Adjustment±5/Cell
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)10μA (DCIN=0V, No System Load)
Charge Current Limit Accuracy±3 (CHLIM=3.3V)
Charging Voltage Accuracy (Max) (±%)0.6
DC Adapter DetectionYes
Duty Cycle (%)99.9 - 99.9
Input Current Limit Accuracy (% (±))3
Input Voltage (Max) (V)25
Input Voltage (Min) (V)7
Input Voltage Range (V)7 - 25
Length (mm)9.9
MOQ2500
Parametric CategoryBattery Charger ICs
Pkg. TypeQSOP
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Thickness (mm)1.55
Topology [Rail 1]Fixed Frequency Synchronous Buck
Trickle Charge Current Range±35 (CHLIM=3.3V)
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The ISL6253 is a highly integrated battery charger controller for Li-Ion/Li-Polymer batteries. High Efficiency is achieved by a synchronous buck topology and the use of a MOSFET, instead of a diode, for selecting power from the adapter or battery. The low side MOSFET emulates a diode at light loads to improve the light load efficiency and prevent system bus boosting. The constant output voltage can be selected for 2, 3 or 4 series Li-Ion cells with 0. 5% accuracy over temperature. It can also be programmed between 4. 2V +5% per cell and 4. 2V -5% per cell to optimize battery capacity. When supplying the load and battery charger simultaneously, the input current limit for the AC adapter is programmable to within 3% accuracy to avoid overloading the AC adapter, and to allow the system to make efficient use of available adapter power for charging. It also has programmable charging current with 4% accuracy. The ISL6253 provides outputs that are used to monitor the current drawn from the AC adapter, and to monitor for the presence of an AC adapter. The ISL6253 automatically transitions from regulating current to regulating voltage. A conditioning charge feature provides approximately 10% of full scale charge current to safely charge deeply discharged lithium-ion (LI+) battery packs when the battery voltage is below 3. 0V/cell. ISL6253 has a feature of automatic power source selection by switching to the battery when the AC adapter is removed or switching to the AC adapter when the AC adapter is available. It also supports aircraft power applications while powering the system and not charging the battery.