| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LMH |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL6228HRTZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -10 to +100°C |
| Bias Voltage Range (V) | 5 - 5 |
| DDR Capable | No |
| Input Voltage (Max) (V) | 25 |
| Input Voltage (Max) [Rail 1] (V) | 25 - 25 |
| Input Voltage (Min) (V) | 3.3 |
| Input Voltage (Min) [Rail 1] (V) | 3.3 |
| Input Voltage Range (V) | 3.3 - 25 |
| Length (mm) | 4 |
| Linear Output | No |
| MOQ | 750 |
| Output Current (Max) [Rail 1] (A) | 20 |
| Output Current 1 (Max) (A) | 20 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Output Voltage 1 (Max) (V) | 5 |
| Outputs (#) | 2 |
| Parametric Category | Buck Controllers (External FETs) |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.75 |
| Pkg. Type | TQFN |
| Price (USD) | $3.67931 |
| Qualification Level | Standard |
| Switching Frequency Range (Typical) (kHz) | 200 - 600 |
| Thickness (mm) | 0.75 |
| Topology [Rail 1] | Buck |
| Width (mm) | 4 |
The ISL6228 IC is a dual channel synchronous-buck PWM controller featuring Intersil's Robust Ripple Regulator (R3) technology that delivers truly superior dynamic response to input voltage and output load transients. Integrated MOSFET drivers and bootstrap diodes result in fewer components and smaller implementation area. Intersil's R3 technology combines the best features of fixed-frequency and hysteretic PWMs while eliminating many of their shortcomings. R3 technology employs an innovative modulator that synthesizes an AC ripple voltage signal VR, analogous to the output inductor ripple current. The AC signal VR enters a window comparator where the lower threshold is the error amplifier output VCOMP, and the upper threshold is a programmable voltage reference VW, resulting in generation of the PWM signal. The voltage reference VW sets the steady-state PWM frequency. Both edges of the PWM can be modulated in response to input voltage transients and output load transients, much faster than conventional fixed-frequency PWM controllers. Unlike a conventional hysteretic converter, each channel of the ISL6228 has an error amplifier that provides ±1% voltage regulation at the FB pin. The ISL6228 has a 1. 5ms digital soft-start and can be started into a pre-biased output voltage. A resistor divider is used to program the output voltage setpoint. The ISL6228 operates in continuous-conduction-mode (CCM) in heavy load, and in diode-emulation-mode (DEM) in light load to improve light-load efficiency. In CCM, the controller always operates as a synchronous rectifier. In DEM, the low-side MOSFET is permitted to stay off, blocking negative current flow into the low-side MOSFET from the output inductor.