Skip to main content
Renesas Electronics Corporation
High Voltage Synchronous Rectified Buck MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBY
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pitch (mm)1.3
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
IS (mA)0.05
Length (mm)4.9
MOQ2500
Output Per Driver LGATE Source|Sink2|4
Output Per Driver UGATE Source|Sink2|2
Parametric CategoryMultiphase DC/DC Switching Controllers
Phase Voltage (Max)30
Phase Voltage (Min)VBOOT-7
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
VDRIVE (V) (V)5 - 5
VIN/VPWM (Max)-0.3V to VCC + 0.3V
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The ISL6207 is a high frequency, dual MOSFET driver, optimized to drive two N-Channel power MOSFETs in a synchronous-rectified buck converter topology in mobile computing applications. This driver, combined with an Intersil Multi-Phase Buck PWM controller, such as ISL6223, ISL6215, and ISL6216, forms a complete single-stage core-voltage regulator solution for advanced mobile microprocessors. The ISL6207 features 4A typical sink current for the lower gate driver. The 4A typical sink current is capable of holding the lower MOSFET gate during the Phase node rising edge to prevent the shoot-through power loss caused by the high dv/dt of the Phase node. The operation voltage matches the 30V breakdown voltage of the MOSFETs commonly used in mobile computer power supplies. The ISL6207 also features a three-state PWM input that, working together with most of Intersil multiphase PWM controllers, will prevent a negative transient on the output voltage when the output is being shut down. This feature eliminates the Schottky diode, that is usually seen in a microprocessor power system for protecting the microprocessor, from reversed-output-voltage damage. The ISL6207 has the capacity to efficiently switch power MOSFETs at frequencies up to 2MHz. Each driver is capable of driving a 3000pF load with a 15ns propagation delay and less than a 10ns transition time. This product implements bootstrapping on the upper gate with an internal bootstrap Schottky diode, reducing implementation cost, complexity, and allowing the use of higher performance, cost effective N-Channel MOSFETs. Adaptive shoot-through protection is integrated to prevent both MOSFETs from conducting simultaneously.