Skip to main content
Renesas Electronics Corporation
Multiple Voltage Supervisory ICs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LGV
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Adjustable POR TimeoutNo
Adjustable VtripYes
Advanced FeaturesPGOOD, Individual Reset Outputs, UV/OV Monitor
Fixed VtripNo
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)1.5
InterfaceN/A
Length (mm)4
MOQ1500
Manual ResetYes
Monitor Voltage (Max) (V)5.5 - 5.5
Parametric CategoryVoltage Supervisor & Reset ICs
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Reset Output TypeActive Low
Thickness (mm)0.9
TwinPin™ MR#/RST#No
VMONITORAdj to 0.7V Ref
Voltage Monitors (#)4
WDTNo
Width (mm)4

Description

The ISL6131 and ISL6132 are a family of high-accuracy, multi-voltage supervisory ICs designed to monitor voltages greater than 0. 7V in applications ranging from microprocessors to industrial power systems. The ISL6131 is an undervoltage four-supply supervisor, and the ISL6132 is a two-voltage supervisor monitoring for undervoltage (UV) and overvoltage (OV) conditions. Both ICs feature four external resistor programmable voltage monitoring (VMON) inputs, each with a related STATUS output that individually reports the related monitor input condition. In addition, there is a Power-Good (PGOOD) signal that asserts high when the STATUS outputs are in their correct state. A stability delay of approximately 160ms ensures that the monitored supply is stable before STATUS and PGOOD are released to go high. The PGOOD and STATUS outputs are open-drain to allow OR’ing of the signals and interfacing to a wide range of logic levels. STATUS and PGOOD outputs are guaranteed to be valid with IC bias lower than 1V, eliminating concern about STATUS and PGOOD outputs during IC bias up and down. VMON inputs are designed to ignore momentary transients on the monitored supplies.