Skip to main content
Renesas Electronics Corporation
Quad 18V Pin Electronics Driver/Window Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCY
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.65
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL55100BIRZ-T)Download

Product Attributes

Lead Count (#)72
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Drivers (#)4
Fall Time0.003
IS (mA)70
Input Signal (Max)18
Input Signal (Min)-VP
Input Signal Range-VP to VP
Input Supply (Max) (VP)18 - 18
Input Supply Range (V)-18 - 18
Input Voltage (Max) (V)18
Length (mm)10
MOQ3000
Operating Freq (Max) (MHz)50
Output Signal (Max) (V)18
Output Signal (Min) (V)-18
Output Signal Range-18 to 18
Peak Output Current IPK (A)1
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.65
Pkg. TypeQFN
Qualification LevelStandard
RDS (ON) (Ohms)9
Rise Time (μs)3
Thickness (mm)0.65
Turn Off Delay (ns)18
Turn On Delay (ns)18
Width (mm)10

Description

The ISL55100B is a quad pin driver and window comparator fabricated in a wide voltage CMOS process. It is designed specifically for Test During Burn-In (TDBI) applications, where cost, functional density and power are all at a premium. This IC incorporates four channels of programmable drivers and window comparators into a small 72 Ld QFN package. Each channel has independent driver levels, data and high impedance control. Each receiver has dual comparators, which provide high and low threshold levels. The ISL55100B uses differential mode digital inputs and can therefore mate directly with LVDS or CML outputs. Single-ended logic families are handled by connecting one of the digital input pins to an appropriate threshold voltage (e.g., 1.4V for TTL compatibility). The comparator outputs are single-ended and the output levels are user-defined to mate directly with any digital technology. The 18V driver output and receiver input ranges allow this device to interface directly with TTL, ECL, CMOS (3V, 5V and 7V), LVCMOS, and custom level circuitry, as well as the high voltage (super voltage) level required for many special test modes for Flash devices.