Skip to main content
Renesas Electronics Corporation
Audio/USB 2.0 Wired-OR Switch with Click and Pop Reduction

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LUA
Lead Count (#):10
Pkg. Dimensions (mm):1.8 x 1.4 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54409IRUZ-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)1.8 x 1.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Audio Input Range (±V)1
Audio THD @32Ω (%)0.03
BW USB High-Speed (MHz)736
Click Pop CircuitryNo
ConfigurationUSB/MP3
IS (mA)0.007
Length (mm)1.8
MOQ3000
Pkg. TypeuTQFN
Qualification LevelStandard
Supply Current Power Down (µA)0.001
Supply Voltage Vdd (V)5 - 5
Switch ControlLogic Level
VDD Range (V) (V)2.7 - 5
Width (mm)1.4

Description

The ISL54409 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone and can be connected in a wired-OR configuration at the switch outputs with USB 2.0 High-Speed signals for audio/USB signal multiplexing to a common connector. The audio switch path can be disabled to provide high signal isolation, preventing crosstalk between the audio codec and USB data signals. The ISL54409 analog switch is negative swing capable with a single supply voltage and maintains excellent THD performance within a signal range of -1V to +1V. The switch terminals have low pin capacitance (4pF typical), minimizing impact to USB 2.0 High-Speed signals. The ISL54409 offers a low power shutdown mode and is available in an 8 Ld TDFN (2mm x 2mm) or a 10 Ld µTQFN (1.8mm x 1.4mm) package. The device operates over a temperature range of -40 °C to +85 °C.