Skip to main content
Renesas Electronics Corporation
High-Speed USB 2.0 (480Mbps) Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54220IRTZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pitch (mm)0.5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)742
BW USB High-Speed (MHz)742
ConfigurationHS/FS
IS (mA)3.0E-5
Length (mm)3
MOQ4000
Pkg. TypeTDFN
Price (USD)$0.62441
Qualification LevelStandard
Supply Voltage Vdd (V)5.5 - 5.5
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 5.5
Width (mm)3

Description

The ISL54220 is a single supply dual 2:1 multiplexer that can operate from a single 2.7V to 5.5V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-Speed signals in portable battery-powered products. The 6Ω switches can swing rail-to-rail and were specifically designed to pass USB Full-Speed data signals that range from 0V to 3.3V and USB High-Speed data signals that range from 0V to 400mV. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The ISL54220 has an output enable pin to open all the switches. The ISL54220 is available in 10 Ld 1.8mm x 1.4mm µTQFN, 10 Ld TDFN and 10 Ld MSOP packages. It operates over a temperature range of -40 °C to +85 °C.