Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed (480Mbps) and Full-speed (12Mbps) signaling capability per USB 2.0
  • Low distortion negative signal capability audio switches
  • Clickless/Popless audio switches
  • Power OFF protection
  • COM pins overvoltage tolerant to 5.5V
  • Low distortion headphone audio signals
  • THD+N at 5mW into 32Ω load: <0.03%
  • Crosstalk (100kHz): -98dB
  • OFF-isolation (100kHz): 95.5dB
  • Single supply operation (VDD): 2.7V to 4.6V
  • -3dB bandwidth USB switches: 700MHz
  • Available in tiny 12 Ld µTQFN and TQFN packages
  • Compliant with USB 2.0 short circuit requirements without additional external components
  • Pb-free (RoHS compliant)

Description

The ISL54217 is a single supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between audio stereo signals and two different USB 2.0 High-Speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices. The audio switch cells can pass ±1V ground referenced audio signals with very low distortion (<0.03% THD+N when driving 5mW into 32Ω loads). The USB switch cells have very low ON-capacitance (8pF) and high bandwidth to pass USB High-Speed signals (480Mbps) with minimal edge and phase distortion. The ISL54217 is available in a tiny 12 Ld 2.2mm x 1.4mm ultra-thin QFN and a 12 Ld 3mm x 3mm TQFN package. It operates over a temperature range of -40 °C to +85 °C.

Applications

  • MP3 and other personal media players
  • Cellular/Mobile phones
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL54217IRTZObsoleteN/AOut of StockRoHS:EN
TQFN12#Tube10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL54217IRTZ-TObsoleteN/AOut of StockRoHS:EN
TQFN12#Reel10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL54217IRUZ-TObsoleteN/AOut of StockContactuTQFN12#Reel0.4mm2.2 x 1.4 x 0.00No-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?