Skip to main content
Renesas Electronics Corporation
3.3V, ±15kV ESD Protected, Two Port, Dual Protocol (RS-232/RS-485) Transceiver in a SSOP Package

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:MJM
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.75
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL33334EIAZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Data Rate RS-485/RS-23220, 0.115
High ESD (kV)15
Length (mm)10.2
Loopback FeatureNo
MOQ705
Operating Supply Current Icc RS-485/RS-2323.7
Pitch (mm)0.7
Pkg. Dimensions (mm)10.2 x 5.3 x 1.75
Pkg. TypeSSOP
Ports (#)2
Qualification LevelStandard
RS-485 Rx Failsafe TypeFull
RXEN PolarityLow
SHDN ICC40 µA
Supported ProtocolsRS-232, RS-422, RS-485
Thickness (mm)1.75
Tx/Rx per Port2/2 RS-232; 1/1 RS-485, RS-422
VCC (V)3.3
VLOGIC Supply Pin?No
Width (mm)5.3

Description

The ISL33334E, ISL33337E are two port interface ICs where port 1 is configured as a dual (2 Tx, 2 Rx) RS-232 transceiver and port 2 is a single RS-485/RS-422 transceiver. The on-board charge pump generates RS-232 compliant ±5V Tx output levels from a single VCC supply as low as 3. 15V. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V. The port 2 transceiver supports both the RS-485 and RS-422 differential communication standards. The receiver features full fail-safe operation, so the Rx output remains in a high state if the inputs are open or shorted together. The transmitter supports two data rates, one of which is slew rate limited for problem free communication at low data rates. The active low Rx enable pin (RE485) allows Tx/Rx direction control, via a single signal, simply by connecting the corresponding DE485 and RE485 pins together. The ISL33334E and ISL33337E also include a shutdown function, which disables the Tx and Rx outputs, disables the charge pumps and places the IC in a low current (40μA) mode. The ISL33337E is a QFN packaged device for space constrained applications.