Skip to main content
Renesas Electronics Corporation
3.3V, ±15kV ESD Protected, Dual Protocol (RS-232/RS-485) Transceivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJR
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL3331IRZ)Download

Product Attributes

Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationUNITED STATES
Data Rate RS-485/RS-23220, 0.46, 0.115/0.4
ESD Level (contact discharge)±15kV
ESD StandardHBM
High ESD (kV)15
Length (mm)6
Loopback FeatureYes
MOQ500
Operating Supply Current Icc RS-485/RS-2321.3/3.7
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.90
Pkg. TypeQFN
Port Assignmentconfigurable
Ports (#)1
Price (USD)$5.97079
Qualification LevelStandard
RS-232 Data Rate (kbps)400
RS-232 Tx/Rx (#)2,2
RS-485 Rx Failsafe TypeFull
RS-485/-422 Data Rate (Mbps)0.115, 0.46, 20
RS-485/-422 Slew-Rate LimitedYes
RS-485/-422 Tx/Rx (#)1,1
RXEN PolarityHigh and Low
SHDN ICC30 µA
Supported ProtocolsRS-232, RS-422, RS-485
Thickness (mm)0.9
Tx/Rx per Port1/1 RS-485, RS-422; 2/2 RS-232
VCC (V)3.3
VL PinYes
VLOGIC Supply Pin?Yes
Width (mm)6

Description

This device is a BiCMOS interface IC that is user-configured as either a single RS-422/RS-485 differential transceiver or as a dual (2 Tx, 2 Rx) RS-232 transceiver. In RS-232 mode, the on-board charge pump generates RS-232 compliant ±5V Tx output levels, from a supply as low as 3.15V. Four small 0.1µF capacitors are required for the charge pump. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V. In RS-485 mode, the transceivers support both the RS-485 and RS-422 differential communication standards. The RS-485 receiver features full failsafe operation, so the Rx output remains in a high state if the inputs are open or shorted together. The RS-485 transmitter supports up to three data rates, two of which are slew rate limited for problem-free communications. The charge pump disables in RS-485 mode, thereby saving power, minimizing noise and eliminating the charge pump capacitors. Both RS-232/RS-485 modes feature loopback and shutdown functions. The loopback mode internally connects the Tx outputs to the corresponding Rx input, which facilitates the implementation of board-level self-test functions. The outputs remain connected to the loads during loopback, where connection problems (e.g., shorted connectors or cables) can be detected. The shutdown mode disables the Tx and Rx outputs, disables the charge pump if in RS-232 mode, and places the IC in a low current (30µA) mode. The ISL3331 is a QFN packaged device that offers additional functionality, including a lower speed and edge rate option (115kbps) for EMI sensitive designs, or to allow longer bus lengths. It also features a logic supply voltage pin (VL) that sets the VOH level of logic outputs, and the switching points of logic inputs, to be compatible with another supply voltage in mixed voltage systems. The QFN's choice of active high or low Rx enable pins increases design flexibility, allowing Tx/Rx direction control via a single signal by connecting DEN and RXEN together. For a dual-port version of these devices, see the ISL3332/ISL3333 datasheet.