Skip to main content
Renesas Electronics Corporation
±16.5kV ESD Protected, 1.8V, Micro Power, +125°C, 1/8 Unit Load, RS-485/RS-422 Differential Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBM
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.7 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL32610EFHZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Advanced FeaturesLow Power
Data Rate (Mbps)0.256
Devices Allowed on Bus256
High ESD ProtectionYes-IEC61000
Hot PlugNo
IS Enabled/Disabled85 µA
Length (mm)2.9
MOQ250
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.7 x 0.00
Pkg. TypeSOT23
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICCN/A µA
Secondary FeatureLow Power
Supply Voltage Vcc (Min) (V)1.8
Supply Voltage Vcc Range1.8-3.6
Transmitters (#)0
Tx/Rx EnableNo
VL PinNo
Width (mm)1.7

Description

The ISL32610E, ISL32611E, ISL32612E are ±16. 5kV IEC61000 ESD protected, fractional unit load (UL), 1. 8V powered, single differential receivers (Rx) for balanced data communication using the RS-485 and RS-422 standards. With their 85µA supply currents, the receivers are optimized for low power applications, and deliver the lowest supply currents of any available single Rx IC To improve performance in low data rate applications with slow signal transitions, these Rx feature symmetrical switching points (±200mV) and increased hysteresis. The symmetrical switching points eliminate the duty cycle distortion introduced by full-failsafe type receivers, while the larger hysteresis increases noise immunity. The receivers present a 1/8 unit load to the data bus, which allows up to 256 devices on the network for large node count systems (for example, process automation, remote meter reading systems). The ISL32611E/ISL32612E Rx output is tri-statable using the RE/RE input. The receiver inputs feature a failsafe-if-open design, which ensures a logic high Rx output if Rx inputs are floating. Data rates up to 256kbps are achievable with this device at VCC = 1. 8V.