Skip to main content
Renesas Electronics Corporation
1.8V to 3.3V, Micro-Power, ±15kV ESD, +125°C, Slew Rate Limited, RS-485/RS-422 Transceivers

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL32602EFUZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Advanced FeaturesLow Power
Data Rate (Mbps)0.46
Data Rate RS-485/RS-2320.46
Devices Allowed on Bus256
Half/Full DuplexFull
High ESD ProtectionYes-IEC61000
Hot PlugYes
IS Enabled/Disabled105 µA
Length (mm)3
MOQ2500
Pkg. TypeMSOP
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC.01 µA
Secondary FeatureLow Power
Slew Rate LimitedYes
Supply Voltage Vcc (Min)1.8
Supply Voltage Vcc (Min) (V)1.8
Thickness (mm)0.85
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)1.8-3.6
Width (mm)3

Description

The ISL32600E, ISL32601E, ISL32602E, and ISL32603E are ±15kV IEC61000 ESD protected, micro-power, wide supply range transceivers for differential communication. The ISL32600E and ISL32601E operate with VCC ≥ 2. 7V and have maximum supply currents as low as 100µA with both the transmitter (Tx) and receiver (Rx) enabled. The ISL32602E and ISL32603E operate with supply voltages as low as 1. 8V. These transceivers have very low bus currents, so they present less than a 1/8 unit load to the bus. This allows more than 256 transmitters on the network without violating the RS-485 specification's 32 unit load maximum. The Rx inputs feature symmetrical switching thresholds and up to 65mV of hysteresis to improve noise immunity and to reduce duty cycle distortion in the presence of slow moving input signals. The Rx input common-mode range is the full -7V to +12V RS-485 range for supply voltages ≥ 3V. Hot plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes. This transceiver family uses slew rate limited drivers, which reduce EMI, and minimize reflections from improperly terminated transmission lines or from unterminated stubs in multidrop and multipoint applications. The ISL32600E and ISL32602E are configured for full duplex (separate Rx input and Tx output pins) applications. The ISL32601E and ISL32603E are half duplex versions that multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 Ld packages.