Skip to main content
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: MOU
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL32435EIBZ) Download

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Cable Invert Yes
Common Mode Input Range (V) -15 - 15
Data Rate (Mbps) 1
Devices Allowed on Bus 128
Fault Voltage Level (±V) 40
Half/Full Duplex Half
High ESD Protection Yes
Hot Plug No
Length (mm) 4.9
MOQ 980
Pkg. Type SOICN
Price (USD) $2.69964
Primary Feature Overvoltage Protected RS-485/422
Qualification Level Standard
Receivers (#) 1
SHDN ICC 10 µA
Slew Rate Limited Yes
Supply Current Icc (µA) 2.1
Supply Voltage Vcc (Min) (V) 3.3
Supply Voltage Vcc Range 3.3-5.5
Transmitters (#) 1
Tx/Rx Enable Yes
VL Pin No
Width (mm) 3.9

Description

The ISL32430E, ISL32432E, ISL32433E, ISL32435E, and ISL32437E are 3. 3V to 5V powered, fault protected, extended common-mode range differential transceivers for balanced communication. The RS-485 bus pins, driver outputs and receiver inputs, are protected against overvoltages up to ±40V and against ±15kV ESD strikes. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32437E). The ISL32437E includes a cable invert function that reverses the polarity of the Rx and Tx bus pins if the cable is misconnected during installation.