Skip to main content
Renesas Electronics Corporation
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOT
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL32173EFBZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Advanced Fault ProtectionNo
Advanced FeaturesHigh Speed
Data Rate (Mbps)80
Data Rate RS-485/RS-23280
Devices Allowed on Bus128
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
Half/Full DuplexRx Only
High ESD ProtectionYes-IEC61000
Hot PlugYes
IS Enabled/Disabled15000 µA
Length (mm)9.9
MOQ1920
Pkg. TypeSOICN
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)4
SHDN ICC15 µA
Secondary FeatureHigh Speed
Slew Rate LimitedNo
Supply Voltage Vcc (Min)3,5
Supply Voltage Vcc (Min) (V)3
Transmitters (#)0
Tx/Rx EnableYes - Group Enables
Tx/Rx per Port0,4
VL PinNo
Vcc (V)3-5.5
Width (mm)3.9

Description

These Renesas devices are ±16. 5kV IEC61000-4-2 ESD protected, 3. 0V to 5. 5V powered, quad receivers for balanced communication using the RS-485 and RS-422 standards. Each receiver has low input currents (±200μA), so it presents a 1/4 unit load to the RS-485 bus and allows up to 128 receivers on the bus. The ISL32173E and ISL32177E are high data rate receivers that operate at data rates up to 80Mbps. Their 8ns maximum propagation delay skew (tolerance) ensures excellent part-to-part matching. The ISL32273E, ISL32275E, and ISL32277E are reduced supply current versions that operate at data rates up to 20Mbps. The receiver outputs are tri-statable and incorporate a hot plug feature to keep them disabled during power-up and power-down. Versions are available with a common EN/EN (ISL32173E pinout) or a versatile individual channel enable (see Table 1). A 26% smaller footprint is available with the ISL32177E and ISL32277E QFN packages and these two devices also feature a logic supply pin (VL). The VL supply sets the switching points of the enable inputs and the receiver outputs’ VOH, to levels compatible with a lower supply voltage in mixed voltage systems. Individual channel and group enable pins increase the flexibility of the ISL32177E and ISL32277E.