Skip to main content
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MRR
Lead Count (#): 8
Pkg. Dimensions (mm): 0.12 x 0.12 x 0.0
Pitch (mm): 0.026

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL31495EIUZ-T) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Common Mode Input Range (V) -25 - 25
Data Rate (Mbps) 1
Devices Allowed on Bus 128
Fault Voltage Level (±V) 60
Half/Full Duplex Half
High ESD Protection No
Hot Plug Yes
Length (mm) 3
MOQ 2500
Pkg. Type MSOP
Primary Feature Overvoltage Protected RS-485/422
Qualification Level Standard
Receivers (#) 1
SHDN ICC 50 µA
Slew Rate Limited Yes
Supply Current Icc (µA) 2.3
Supply Voltage Vcc (Min) (V) 4.5
Supply Voltage Vcc Range 4.5-5.5
Transmitters (#) 1
Tx/Rx Enable Yes
VL Pin No
Width (mm) 3

Description

The ISL31490E, ISL31491E, ISL31492E, ISL31493E, ISL31495E, ISL31496E, ISL31498E are fault protected, 5V powered, differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 transceiver pins (driver outputs and receiver inputs) are protected against faults up to ±60V. Additionally, the extended common mode range allows these transceivers to operate in environments with common mode voltages up to ±25V (>2x the RS-485 requirement), making this RS-485 family one of the most robust on the market. Transmitters deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs, or allows up to six 120Ω terminations in star network topologies. Receiver (Rx) inputs feature a “Full Fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. Rx outputs have high drive levels - typically 15mA at VOL = 1V (for opto-coupled, isolated applications). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. See Table 1 on page 3 for key features and configurations by device number. For fault protected or wide common mode range devices with cable invert (polarity reversal) please see the ISL32485E datasheet.