Skip to main content
Digital Red, Green and Blue Color Light Sensor with IR Blocking Filter

Package Information

CAD Model: View CAD Model
Pkg. Type: HODFN
Pkg. Code: LEV
Lead Count (#): 6
Pkg. Dimensions (mm): 1.7 x 1.7 x 0.70
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3OP
Pb (Lead) Free Yes
RoHS (ISL29125IROZ-T7) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 6
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3OP
Pb (Lead) Free Yes
Pb Free Category Nickel/Palladium/Gold-e4
Temp. Range (°C) -40 to +85°C
Address Selection Pins No
Advanced Features Digital Output, Low Power, Red, Green, and Blue Color Light Sensor
Dark ADC Code @ Ev=0Lux (Max) (Counts) 5
Enable No
Gain Selection No
ICC 56
Interface I2C
Length (mm) 1.7
Lux Range (lux) 0.0057 - 10000
MOQ 3000
Peak Spectral Sensitivity (nm) 530
Pitch (mm) 0.5
Pkg. Dimensions (mm) 1.7 x 1.7 x 0.70
Pkg. Type HODFN
Qualification Level Standard
Resolution (bits) 16
Thickness (mm) 0.7
VS (Max) (V) 3.63
VS (Min) (V) 2.25
Width (mm) 1.7

Description

The ISL29125 is a low power, high sensitivity, RED, GREEN and BLUE color light sensor (RGB) with an I2C (SMBus compatible) interface. Its state-of-the-art photodiode array provides an accurate RGB spectral response and excellent light source to light source variation (LS2LS). The ISL29125 is designed to reject IR in light sources allowing the device to operate in environments from sunlight to dark rooms. The integrating ADC rejects 50Hz and 60Hz flicker caused by artificial light sources. A selectable range allows the user to optimize sensitivity suitable for the specific application. In normal operation mode the device consumes 56µA, which reduces to 0. 5µA in power-down mode. The ISL29125 supports hardware and software user programmable interrupt thresholds. The Interrupt persistency feature reduces false trigger notification. The device operates on supplies (VDD) from 2. 25V to 3. 63V, I2C supply from 1. 7V to 3. 63V, and operating temperature across the -40°C to +85°C range.