Skip to main content
Renesas Electronics Corporation
Low Power Ambient Light-to-Voltage Non-Linear Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LRD
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
RoHS (ISL29102IROZ-T7)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Dark Voltage @ EV=0Lux (mV)20
Delay Time, Falling Edge22μs
Delay Time, Rising Edge145μs
EnableNo
Fall Time970
Length (mm)2
Lux Range (lux)10000
MOQ3000
Output Voltage @ EV=100Lux (V)0.185
Peak Spectral Sensitivity (nm)550
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Pkg. TypeHODFN
Qualification LevelStandard
Rise Time (μs)68000
Supply Current @ EV =100Lux (µA)3.5
VS (Max) (V)3.3
VS (Min) (V)1.8
Width (mm)2.1

Description

The ISL29102 is a low cost, light-to-voltage silicon optical sensor combining a photodiode array, a nonlinear current amplifier, and a micro-power op amp on a single monolithic IC. Similar to human eyes, the photodiode array has peak sensitivity at 550nm and spans from 400nm to 600nm, rejecting UV light and IR light. The input luminance range is from 0.3 lux to 10,000 lux. The integrated nonlinear current amplifier boosts and converts the photodiode signal in a square root fashion, extending the light input dynamic range, while maintaining excellent sensitivity at dim conditions with low lux levels. The device consumes minimal power over a wide range of ambient lux levels because the current consumption ramps at a square root fashion. A dark-current compensation circuit minimizes the effect of temperature-dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels while maintaining excellent sensitivity at low lux levels. The built-in 1μA op amp gives the ISL29102 an output voltage driving advantage for heavier loads. The ISL29102 is housed in an ultra-compact 2mm x 2.1mm ODFN plastic case surface mount package. Operation is rated from -40 °C to +85 °C.