Skip to main content
Renesas Electronics Corporation
Small, Low Power, Voltage-Output Ambient Light Photo Detect IC

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LRD
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Dark Voltage @ EV=0Lux (mV)1
Delay Time, Falling Edge18μs
Delay Time, Rising Edge209μs
EnableNo
Fall Time233
Length (mm)2
Lux Range (lux)10000
MOQ250
Output Voltage @ EV=100Lux (V)1.65
Peak Spectral Sensitivity (nm)550
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Pkg. TypeHODFN
Qualification LevelStandard
Rise Time (μs)27000
Supply Current @ EV =100Lux (µA)23
VS (Max) (V)3.3
VS (Min) (V)1.8
Width (mm)2.1

Description

The ISL29101 is a low power ambient light-to-voltage optical sensor combining a photodiode array, a current amplifier and a micropower operational amplifier on a single monolithic IC. Similar to the human eye, the photodiode array has a peak response at 550nm and spans from 400nm to 600nm, rejecting UV light and IR light. The output voltage is proportional to the visible light intensity from 0.5 lux up to 10,000 lux. However, the input luminance range can go up to 30,000 lux with some compromise in linearity. A dark current compensation circuit aids the photodiode array to minimize temperature-dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels. Housed in an ultra-compact surface mount 2mm x 2.1mm ODFN clear plastic package, this device is excellent for power saving control functions in cell phones, PDAs, and other handheld applications.