Skip to main content
Renesas Electronics Corporation
Low-Noise 24-bit Delta Sigma ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXA
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0030
RoHS (ISL26132AVZ-T7A)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Analog Supply Voltage (V)5 - 5
Channels (#)2
Conversion Rate (Max) (kSPS)0.08
Digital Supply Voltage (V)2.7 - 5.25
INL (%FS)0.0002
Length (mm)7.8
MOQ250
Noise (μVrms)1.2
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.00
Pkg. TypeTSSOP
Power Consumption (mW)50
Qualification LevelStandard
Resolution (bits)24
Supply Voltage (V)5 - 5
Width (mm)4.4

Description

The ISL26132 and ISL26134 are complete analog front ends for high resolution measurement applications. These 24-bit Delta-Sigma Analog-to-Digital Converters include a very low-noise amplifier and are available as either two or four differential multiplexer inputs. The devices offer the same pinout as the ADS1232 and ADS1234 devices and are functionally compatible with these devices. The ISL26132 and ISL26134 offer improved noise performance at 10Sps and 80Sps conversion rates. The on-chip low-noise programmable-gain amplifier provides gains of 1x/2x/64x/128x. The 128x gain setting provides an input range of ±9. 766mVFS when using a 2. 5V reference. The high input impedance allows direct connection of sensors, such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The inputs accept signals 100mV outside the supply rails when the device is set for unity gain. The Delta-Sigma ADC features a third order modulator providing up to 21. 6-bit noise-free performance. The device can be operated from an external clock source, crystal (4. 9152MHz typical), or the on-chip oscillator. The two channel ISL26132 is available in a 24 Ld TSSOP package and the four channel ISL26134 is available in a 28 Ld TSSOP package. Both are specified for operation over the automotive temperature range (-40°C to +105°C).