Skip to main content
Renesas Electronics Corporation
Micropower Voltage Reference with Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNP
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL21440IRTZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
IS (mA)0.0065
ISINK (Max) (mA)0.01
ISOURCE (Max) (mA)2
Initial Accuracy (% Vout) (% Vout)0.5
Initial Accuracy (mV (±)) (mV (±))0.6
Length (mm)3
MOQ4000
Parametric CategoryVoltage References
Pkg. TypeTDFN
Qualification LevelStandard
Supply Voltage Vs Range2.0 to 11
TechnologyFloating Gate Array
Thickness (mm)0.75
VOUT (V)1.182
VS (Max) (V)11
VS (Min) (V)2
Width (mm)3

Description

The ISL21440 is a micropower, FGA reference, and comparator on a single chip. Drawing less than 6. 5μA supply current across the full operating temperature range, the ISL21440 operates from a single 2V to 11V supply and can also be used with split bipolar supplies. The ISL21440’s on-board reference provides a 1. 182V ±0. 5% output. It features programmable hysteresis and TTL/CMOS compatible outputs that sink and source current. Low bias currents permit high value divider resistors for typical circuit current drains of 2. 5μA. The low supply current makes the ISL21440 ideal for battery powered devices in battery level or low voltage monitor circuits. The ISL21440 is a pin-compatible, performance upgrade of the LTC1440, LTC1540, MAX921, and MAX931.