Skip to main content
Renesas Electronics Corporation
Precision, Low Noise FGA™ Voltage References

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBX
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Hysteresis (ppm)50
IS (mA)0.15
ISINK (Max) (mA)7
ISOURCE (Max) (mA)7
Initial Accuracy (% Vout) (% Vout)0.08
Initial Accuracy (mV (±)) (mV (±))1
LTD Stability (ppm)100
Length (mm)4.9
Low Frequency Noise (µVPP)4.5
MOQ1000
Output Noise (Typical)4.5 µVPP
Parametric CategoryVoltage References
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Supply Voltage Vs Range2.7 to 5.5
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)5
VOUT (V)1.25
VS (Max) (V)5.5
VS (Min) (V)2.7
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The ISL21007 FGA™ voltage references are extremely low power, high precision, and low noise voltage references fabricated on Intersil's proprietary Floating Gate Analog technology. The ISL21007 features very low noise (4. 5µVP-P for 0. 1Hz to 10Hz) and very low operating current (150µA, Max). In addition, the ISL21007 family features guaranteed initial accuracy as low as ±0. 5mV. This combination of high initial accuracy, low drift, and low output noise performance of the ISL21007 enables versatile high performance control and data acquisition applications with low power consumption.