Skip to main content
Renesas Electronics Corporation
Dimmable AC Mains LED Driver with PFC and Primary Side Regulation

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLJ
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL1904FAZ-TK)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
ApplicationSolid State Lighting
Control ModeCritical Conduction Mode (CrCM)
Controller / IntegratedIntegrated
Dim Range (Max) (%)100
Dimmer Functions SupportedLeading Edge,Trailing Edge
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)1
FunctionDimmable
Key FeaturesCritical conduction mode (CrCM), flyback controller used for single-stage conversion
Length (mm)4.9
MOQ2000
No-Load Operating Current6 mA
Output Power Max (W)14
PWMs (#)1
Parametric CategorySolid State Lighting Interface ICs
Peak Efficiency (%)81
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pkg. TypeQSOP
Power Factor Correction>0.93
Protection FeaturesOVP
Qualification LevelStandard
StagesSingle-Stage
Thickness (mm)1.47
Topology [Rail 1]Buck
UVLO Falling (V)7.1
UVLO Rising (V)8.55
VBIAS (Max) (V)26
Width (mm)3.9

Description

The ISL1904 is a high-performance, critical conduction mode (CrCM), flyback controller used for single-stage conversion of the AC mains to a constant current source with power factor correction (PFC). The controller regulates the output current by monitoring the primary side switching current so the feedback signal does not cross the isolation barrier. Operation in CrCM allows near zero-voltage quasi-resonant switching (ZVS) for improved efficiency while maximizing magnetic core utilization. The ISL1904 LED driver provides all of the features required for high-performance dimmable LED ballast designs and supports AC or DC input, isolated or non-isolated flyback and boost topologies. This advanced BiCMOS controller features all of the functions required to design low cost low parts count LED driver.