| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDX |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL1572IRZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 250 |
| Channels (#) | 1 |
| Enable | Yes |
| IBIAS (nA) | 7000 |
| IOUT (A) | 1 |
| IOUT @ RL | 0.235A @ 20Ω |
| IS per Amp (mA) | 15 |
| Length (mm) | 4 |
| MOQ | 900 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 7.5 |
| PSRR (db) | 95 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 1200 |
| THD (dB) | -75 |
| Thermal Shutdown | Yes |
| Thickness (mm) | 0.9 |
| VOUT (V) | 10 |
| VS (Max) (V) | 13.2 |
| VS (Min) (V) | 4.5 |
| Width (mm) | 4 |
The ISL1572 is a dual operational amplifier designed for PLC line driving in OFDM and SSC based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1572 is available in the thermally-enhanced 16 Ld QFN or 10 Ld HMSOP package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1572 has control pins BIAS0 and BIAS1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application.