Skip to main content
Renesas Electronics Corporation
Real Time Clock/Calendar with Embedded Unique ID

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXW
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12024IVZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Alarms (#)2
Battery BackupYes
Battery Current (nA)850
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ_bar/FOUT
InterfaceI2C
Length (mm)3
MOQ2500
Memory TypeEEPROM
Oscillator Compensation-336 to +337
Other Functions64-bit Unique ID
Pkg. TypeTSSOP
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAM512x8-Bit EEPROM
Selectable Frequency Output3
Supply Voltage Vcc (Min) (V)2.7
Tamper DetectNo
Time Keeping Current (µA)3
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)4.4
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12024 device is a micro-power real-time clock with embedded 64-bit unique ID, timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, and integrated 512x8-bit EEPROM configured in 16 Bytes per page. The oscillator uses an external, low-cost 32. 768kHz crystal. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.