| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LQF |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.0 x 5.5 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | SINGAPORE |
| Accuracy | ±5 ppm |
| Alarms (#) | 1 |
| Battery Backup | Yes |
| Battery Current (nA) | 1000 |
| Battery Seal | Yes |
| Batttery Voltage Range (V) | 1.8 - 5.5 |
| CPU Supervisory Function POR | No |
| CPU Supervisory Function Watchdog Timer | No |
| Crystal Frequency Trimming | Yes |
| Frequency Out | IRQ_bar/FOUT |
| Frequency Out Pin | Yes |
| IRQ Pin | Yes |
| IRQ_bar | IRQ_bar/FOUT |
| Interface | I2C |
| Length (mm) | 4 |
| MOQ | 530 |
| Memory Type | RAM |
| Oscillator Compensation | -336 to +337 |
| Other Functions | Battery Switchover Time Stamp, Battery Status Monitor, Brown-out Alarm, Daylight Savings |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 5.5 x 0.90 |
| Pkg. Type | DFN |
| Price (USD) | $4.90247 |
| Product Category | Real-Time Clocks, Real-Time Clocks |
| RESET_bar | No |
| Reset | No |
| SRAM | 128 Bytes |
| Selectable Frequency Output | 15 |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| TRIP Voltage for POR | 6 Select VTRIP Levels |
| Tamper Detect | No |
| Thickness (mm) | 0.9 |
| Time Keeping Current (µA) | 3.5 |
| Timer | No |
| Vcc (V) | 2.7 to 5.5 |
| Width (mm) | 5.5 |
| field__battery_voltage_max_ | 5.5 |
| field__battery_voltage_min_ | 1.8 |
Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving ISL12020M The ISL12020M device is a low power Real Time Clock (RTC) with an embedded temperature sensor and crystal. Device functions include oscillator compensation, clock/calendar, power fail and low battery monitors, brownout indicator, one-time, periodic or polled alarms, intelligent battery backup switching, Battery Reseal™ function and 128 bytes of battery-backed user SRAM. The device is offered in a 20 Ld DFN module that contains the RTC and an embedded 32. 768kHz quartz crystal. The calibrated oscillator provides less than ±5ppm drift across the 0°C to +85°C temperature range. The RTC tracks time with separate registers for hours, minutes and seconds. The calendar registers track date, month, year and day of the week and are accurate through 2099, with automatic leap year correction. Daylight Savings time adjustment is done automatically, using parameters entered by the user. Power fail and battery monitors offer user-selectable trip levels. The time stamp function records the time and date of switchover from VDD to VBAT power and also from VBAT to VDD power.