Skip to main content
Renesas Electronics Corporation
I3C 1:2 Bus Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NCG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (IMX3112-Y2B000NCG8)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Description1:2 I3C Expander
FunctionI3C 1:2 Bus Multiplexer
Lead CompliantNo
Length (mm)2
MOQ2500
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Pkg. TypeDFN
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Thickness (mm)0.75
Width (mm)3

Description

The IMX3112 is a dual bidirectional 1:2 translating multiplexer for I³C/I²C bus. The input HSDA/HSCL pair can fan out to two output pairs (or channels), either individual output channel can be selected.

Applications with slave devices that share the same address can use this multiplexer to prevent slave address conflicts. By selecting the proper output channel, the I³C/I²C master can access a large number of devices across both ports.