Skip to main content
Renesas Electronics Corporation
Low Power, +3V To +5.5V, 250kbps, RS-232 Transmitters/Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:MJS
Lead Count (#):24
Pkg. Dimensions (mm):8.2 x 5.3 x 1.75
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ICL3207ECAZ)Download

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.7
Pkg. Dimensions (mm)8.2 x 5.3 x 1.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Auto ShutdownNo
Charge-pump Capacitance Value (µF)0.1
Data Rate (Mbps)0.25
Data Rate RS-485/RS-2320.25
EIA/TIA-232 compliantYes
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
High ESD ProtectionYes
IS Enabled (mA)0.3
Length (mm)8.2
MOQ1740
Manual ShutdownNo
Pkg. TypeSSOP
Price (USD)$1.7053
Qualification LevelStandard
Receivers (#)3
Rx DisableNo
Supply Voltage Vcc (Min)3
Supply Voltage Vcc (Min) (V)3
Thickness (mm)1.75
Transmitters (#)5
Tx/Rx per Port5,3
V.28/V.24 compliantYes
Vcc (V)3-5.5
Width (mm)5.3

Description

The ICL3207E is a 3V to 5. 5V powered RS-232 transmitter/receiver that meets EIA/TIA-232 and V. 28/V. 24 specifications, even at VCC = 3. 0V. The ICL3207E features five transmitters and three receivers. It provides ±15kV ESD protection (IEC61000-4-2 Air Gap) and ±15kV Human Body Model protection on transmitter outputs and receiver inputs (RS-232 pins). Targeted applications are ISDN Terminal Adapters (TAs), PDAs, Palmtops, peripherals, and notebook and laptop computers where the low operational power consumption and even lower standby power consumption is critical. Small footprint packaging and the use of small, low-value capacitors ensure board space savings. Data rates greater than 250kbps are ensured at worst case load conditions. The ICL3207E is fully compatible with 3. 3V only systems, mixed 3. 3V and 5V systems, and 5V only systems. The ICL3207E is a lower power, pin-for-pin replacement for the MAX207E, HIN207E, and HIN237E.