Skip to main content
112Gb/s PAM4 EML Packaged Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LLY47
Lead Count (#):47
Pkg. Dimensions (mm):7.0 x 7.2 x 1.22
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)47
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.2 x 1.22
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Application400G Ethernet LR4, QSFP-DD/OSFP-LR4
Channels (#)4
Data Rate Max (Gbps)112
FunctionEML Driver
Length (mm)7
MOQ260
Pkg. TypeLGA
PublishedNo
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.22
Width (mm)7.2

Description

The HXT45411-3 is a quad-channel linear EML driver array, which is a member of Renesas' family of Optical Receiver Transmitter Array (ORTA) products. Combining the HXT45411-3 driver with an EML array or a group of discrete EMLs enables designs for compact linear transmitters for the next generation of 400G/800G optical transceivers.

The HXT45411-3 is a low-power, high-performance, quad-channel linear driver, designed for 4x112Gb/s PAM4 EML–based transceivers. The HXT45411-3 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4x56Gbaud broadband amplifier channels, each capable of driving a linear output voltage of 2.0VPP, suitable for 4λ 400G PAM-4 applications.