| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 100°C |
| Application | 100G QSFP56 DR, 100G QSFP56 FR, 100G QSFP56 LR |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 112 |
| Function | EML Driver |
| MOQ | 100 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXT45110-4 is a single-channel linear EML driver die, which is a member of the Renesas family of optical receiver transmitter array (ORTA) products. In conjunction with an EML, a compact linear transmitter can be designed for the next generation of 100G and 200G/400G optical small form factor (SFF) transceivers.
The device is a low-power, high-performance, single channel linear driver die with differential input and single-ended output consisting of one 56 Gbaud broadband amplifier channel, which is designed for 112Gbps PAM4 EML based transceivers. This design enables it to drive a linear output voltage as low as 1.2Vpp, which is suitable for low power applications.