Skip to main content
Renesas Electronics Corporation
Radiation Hardened Quad Differential Line Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (HS0-26CT32EH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9563102V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?Yes
FlowRH Hermetic
Input High Voltage RangeVDD to VDD/2
Input Low Voltage Range0 to 0.8
Input Rise and Fall Time (ns)500
Lead CompliantNo
Max Power Dissipation (mW)138
Models AvailableIBIS
Output High Voltage (V)VDD/2
Output Low Voltage (V)0.8
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
SMD URL5962-95631
Supply Voltage (V)5 - 5
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)4.5 - 4.5
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo

Description

The Intersil HS-26CT32RH, HS-26CT32EH are differential line receivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26CT32RH, HS-26CT32EH have an input sensitivity typically of 200mV over the common mode input voltage range of ±7V. The receivers are also equipped with input fail safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. Enable and Disable functions are common to all four receivers. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed in the “Ordering Information” must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95631.