| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCM |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.4 x 6.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| TID HDR (krad(Si)) | 300 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.4 x 6.9 x 0.00 |
| Qualification Level | Class V |
| DLA SMD | 5962F9568901VYC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 100 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input High Voltage Range | VDD to 0.7 VDD |
| Input Low Voltage Range | 0 to 0.3 VDD Max |
| Input Rise and Fall Time (ns) | 500 |
| Length (mm) | 10.4 |
| Max Power Dissipation (mW) | 138 |
| Models Available | IBIS |
| Output High Voltage (V) | 4.1 |
| Output Low Voltage (V) | 0.4 |
| PROTO Availability? | Yes |
| Rating | Space |
| SMD URL | 5962-95689 |
| Supply Voltage (V) | 5 - 5 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Width (mm) | 6.9 |
The Intersil HS-26C32RH, HS-26C32EH are differential line receivers designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C32RH, HS-26C32EH have an input sensitivity typically of 200mV over the common mode input voltage range of ±7V. The receivers are also equipped with input fail safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. Enable and Disable functions are common to all four receivers. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed in the “Ordering Information” table must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95689.