| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | DAA |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 17.8 x 7.5 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | SBDIP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 17.8 x 7.5 x 2.41 |
| DLA SMD | 5962F9861301VCC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Comparator Type | Dual |
| DSEE (MeV·cm2/mg) | 20 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Offset Voltage Vio (Max) (mV (±)) | 2 |
| Length (mm) | 17.8 |
| PROTO Availability? | Yes |
| Qualification Level | Class V |
| Rating | Space |
| Response Time (max) (ns) | 7000 |
| SMD URL | 98613 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 5 - 5 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| Thickness (mm) | 2.41 |
| Width (mm) | 7.5 |
The Radiation Hardened HS-139RH, HS-139EH consists of four independent single or dual supply voltage comparators on a single monolithic substrate. The common mode input voltage range includes ground, even when operated from a single supply and the low supply current makes these comparators suitable for low power applications. These types were designed to directly interface with TTL and CMOS. The HS-139RH, HS-139EH are fabricated on our dielectrically isolated Rad Hard Silicon Gate (RSG) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-139RH, HS-139EH are contained in SMD 5962-98613.