Skip to main content
Renesas Electronics Corporation
±15kV, ESD-Protected, +5V Powered, RS-232 Transmitters/Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MYF
Lead Count (#):16
Pkg. Dimensions (mm):10.3 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HIN232ECBZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)10.3 x 7.5 x 0.20
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Auto ShutdownNo
Charge-pump Capacitance Value (µF)0.1
Data Rate (Mbps)0.23
Data Rate RS-485/RS-2320.23
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
High ESD ProtectionYes
IS Enabled (mA)5
Length (mm)10.3
MOQ3840
Manual ShutdownNo
Pkg. TypeSOICW
Price (USD)$0.80042
Qualification LevelStandard
Receivers (#)2
Rx DisableNo
Supply Voltage Vcc (Min)5
Supply Voltage Vcc (Min) (V)4.5
Thickness (mm)0.2
Transmitters (#)2
Tx/Rx per Port2,2
V.28/V.24 compliantYes
Vcc (V)4.5-5.5
Width (mm)7.5

Description

The HIN202E, HIN206E, HIN207E, HIN208E, HIN211E, HIN213E, HIN232E family of RS-232 transmitters/receivers interface circuits meet all ElA high-speed RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. A redesigned transmitter circuit improves data rate and slew rate, which makes this suitable for ISDN and High-Speed modems. The transmitter outputs and receiver inputs are protected to ±15kV ESD (Electrostatic Discharge). They require a single +5V power supply and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offers a wide variety of high-speed RS-232 transmitter/receiver combinations to accommodate various applications (see Selection Table). The HIN206E, HIN211E and HIN213E feature a low power shutdown mode to conserve energy in battery powered applications. In addition, the HIN213E provides two active receivers in shutdown mode allowing for easy wakeup capability. The drivers feature true TTL/CMOS input compatibility, slew rate-limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V input, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.