Skip to main content
Renesas Electronics Corporation
12-Bit, 100 MSPS, High Speed D/A Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MHX
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (HI5731BIBZ)Download

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Conversion Rate (Max) (kSPS)100000
Differential NonLinearity LSB1
Integral NonLinearity LSB1.5
Length (mm)17.9
MOQ78
Output I/VI
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pkg. TypeSOICW
Power (text)650mW at 100Msps
Qualification LevelStandard
Resolution (bits)12
SFDR (Typical) to Nyquist69dBc 2MHz@100Msps
Supply Voltage Vs Range5, -5.2
Thickness (mm)0.2
VREF (V)Int/Ext
Width (mm)7.5

Description

The HI5731 is a 12-bit, 100MSPS, D/A converter which is implemented in the Intersil BiCMOS 10V (HBC-10) process. Operating from +5V and -5. 2V, the converter provides -20. 48mA of full scale output current and includes an input data register and bandgap voltage reference. Low glitch energy and excellent frequency domain performance are achieved using a segmented architecture. The digital inputs are TTL/CMOS compatible and translated internally to ECL. All internal logic is implemented in ECL to achieve high switching speed with low noise. The addition of laser trimming assures 12-bit linearity is maintained along the entire transfer curve.