Skip to main content
Renesas Electronics Corporation
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MHU
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (HI9P0506-9Z)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICW
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ260
Temp. Range (°C)-40 to +85°C
CAGE code34371
Charge Injection (pC)15
ConfigurationSingle 16:1
Die Sale Availability?No
Drain Capacitance (pF)52
FlowHarsh Environment & MIL-STD-883
IS (mA)1.5
Leakage (nA)0.3
Length (mm)17.9
Negative Supply Current (max) (mA)-1
PROTO Availability?No
Positive Supply Current (max) (mA)3
Qualification LevelStandard
RDS (ON) (Ohms)180
RatingHarsh Environment
Source Cap (pf)10
Supply Voltage Range (V)±10
Switch or MUXMUX
TOFF (ns)250
TON (ns)250
Thickness (mm)0.2
Transition Time (max)1.2µs
VCC (Single) (V)20 - 20
Vcc (V)±15 (Typ)
Width (mm)7.5

Description

The HI-506/HI-507 and HI-508/HI-509 monolithic CMOS multiplexers each include an array of sixteen and eight analog switches respectively, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of these devices eliminates the problem of latchup. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS (see Application Note AN520). The switching threshold for each digital input is established by an internal +5V reference, providing a guaranteed minimum 2. 4V for logic 1 and maximum 0. 8V for logic 0. This allows direct interface without pullup resistors to signals from most logic families: CMOS, TTL, DTL and some PMOS. For protection against transient overvoltage, the digital inputs include a series 200Ω resistor and diode clamp to each supply. The HI-506 is a single 16-channel, the HI-507 is an 8-channel differential, the HI-508 is a single 8-channel and the HI-509 is a 4-channel differential multiplexer. If input overvoltages are present, the HI-546/HI-547/HI-548/ HI-549 multiplexers are recommended.