Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ300
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)50
Die Sale Availability?No
Drain Capacitance (pF)22
FlowHarsh Environment & MIL-STD-883
IS (mA)0.1
Leakage (nA)0.8
Length (mm)19.3
PROTO Availability?No
Qualification LevelStandard
RDS (ON) (Ohms)25
RON (max) (ohms)25
RatingHarsh Environment
Source Cap (pf)11
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)2
TOFF (ns)280
TON (ns)370
Turn-Off Time (max) (ns)500
Turn-On Time (max) (ns)500
Type of SwitchDPST
VCC (Single) (V)15
Vcc (V)±15 (Typ)
Width (mm)7.3

Description

This family of CMOS analog switches offers low resistance switching performance for analog voltages up to the supply rails and for signal currents up to 80mA. ON resistance is low and stays reasonably constant over the full range of operating signal voltage and current. rON remains exceptionally constant for input voltages between +5V and -5V and currents up to 50mA. Switch impedance also changes very little over temperature, particularly between 0°C and 75°C. rON is nominally 25Ω for HI-5049 and HI-5051 and 50Ω for HI-5042 through HI-5047. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. Performance is further enhanced by Dielectric Isolation processing which insures latch-free operation with very low input and output leakage currents (0. 8nA at 25°C). This family of switches also features very low power operation (1. 5mW at 25°C). There are 7 devices in this switch series which are differentiated by type of switch action and value of rON (see Functional Description Table). The HI-504X and HI-505X series switches can directly replace IH-5040 series devices, and are functionally compatible with the DG180 and DG190 family.