Skip to main content
Renesas Electronics Corporation
High Speed, Quad SPST, CMOS Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ500
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)10
Die Sale Availability?No
Drain Capacitance (pF)30
FlowHarsh Environment & MIL-STD-883
IS (mA)4.5
Leakage (nA)0.3
Length (mm)19.3
PROTO Availability?No
Qualification LevelStandard
RDS (ON) (Ohms)30
RON (max) (ohms)30
RatingHarsh Environment
Source Cap (pf)10
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)4
TOFF (ns)40
TON (ns)30
Turn-Off Time (max) (ns)50
Turn-On Time (max) (ns)50
Type of SwitchSPST
VCC (Single) (V)15
Vcc (V)±15 (Typ)
Width (mm)7.3

Description

The HI-201HS is a monolithic CMOS Analog Switch featuring very fast switching speeds and low ON resistance. The integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch. Fabricated using silicon-gate technology and the Intersil Dielectric Isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS is designed for any application where improved switching performance, particularly switching speed, is required.