Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 20V 3A 40Mohm Cmfpak6

Package Information

CAD Model:View CAD Model
Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)520
ID (A)3
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.9
Pkg. TypeCMFPAK
Qg typ (nC)6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)55
RDS (ON) (Max) @4.5V (mohm)40
Tape & ReelNo
VDSS (Max) (V)20
VGSS (V)12
Vgs (off) (Max) (V)1.4

Description

The HAT2202C is a Nch Single Power Mosfet 20V 3A 40Mohm Cmfpak6.