Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Nch Single Power Mosfet 250V 5A 630Mohm Lfpak

Package Information

CAD Model:View CAD Model
Pkg. Type:LFPAK
Pkg. Code:pkg_6747
Lead Count (#):5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)450
ID (A)5
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)20
Pkg. TypeLFPAK
Qg typ (nC)14
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)630
RDS (ON) (Typical) @ 10V / 8V (mohm)480
Standard Pkg. TypeLFPAK56
Tape & ReelNo
VDSS (Max) (V)250
VGSS (V)30
Vgs (off) (Max) (V)4

Description

The HAT2119H is a Nch Single Power Mosfet 250V 5A 630Mohm Lfpak.